300Ah VBUS.*
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 300Ah | 0h | Unsigned8 | - | - | Read only | No |
VBUS.VALUE | 300Ah | 1h | Signed32 | - | - | Read only | No |
VBUS.UVFTHRESH | 300Ah | 2h | Unsigned16 | - | - | Read/Write | No |
VBUS.UVWTHRESH | 300Ah | 3h | Unsigned16 | - | - | Read/Write | No |
VBUS.UVMODE | 300Ah | 4h | Unsigned8 | - | - | Read/Write | No |